Universal Floor Stands in a Flat Pack Box
Bergvik's Iso Flex-Stand offers the only modular flat pack and patent pending Data and Electrical equipment floor stand in the market. They are designed to replace pre-welded floor stands that are heavy, bulky, and expensive.
This is a revolutionary and innovative approach to the procurement of floor stands, allowing a smaller footprint for storage and optimizing your space - which means more stock on hand and a significant reduction in lead times.
Available in floor heights ranging from 12 to 48 inches, Bergvik’s flat pack floor stand offers high load capacity and ease of installation for contractors of raised floor, mission-critical power equipment.
The perfect solution for secure support of PDU, STS, UPS, and Switchgear equipment.
The zero-clearance perimeter footprint allows for an unlimited number of stands to be placed side-by-side while meeting ASCE/SEI7 seismic / lateral load requirements for a majority of locations across the United States.
Adjustable height leveling also allows for flexibility when sub-floors aren’t level.
Ready to explore your customized floor stand?
Fill in the requirements below, and Bergvik’s system will auto-generate an Iso Flex-Stand illustration tailored to your specifications.
Unpacking and Installation
Inquiry
Please complete the form below for a price quote within two (2) business days.
Click here to switch to metric version
Step 1 - Company information
Step 2 - Build your own stand(s)
Equipment specification measurements
Now that your form is completed, your pre-configured equipment stand is ready to be viewed.
Simply click the download copy button to receive an illustration of your configuration in pdf format, or click "Request Quote" to forward this to our sales department.